IESNA:LM-63-2002
[TEST]P1440263
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A5-D-U-SYM-U-7040
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 51.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]11.9%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5327.1
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 51.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
59.1 50.0 61.4 77.3 91.0 104.6 113.7 120.6 129.7 136.5 143.3 150.1 154.7 161.5 166.0 168.3 179.7 200.2 227.5 279.8 348.0 443.5 552.7 652.8 
730.1 796.1 850.7 903.0 955.3 998.5 1034.9 1048.6 1030.4 1005.4 989.4 946.2 891.6 834.8 775.6 711.9 605.0 386.7 222.9 170.6 
147.8 136.5 127.4 120.6 111.5 104.6 95.5 86.4 75.1 61.4 47.8 34.1 25.0 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 50.0 61.4 77.3 91.0 102.4 113.7 120.6 127.4 136.5 143.3 150.1 154.7 159.2 163.8 168.3 179.7 200.2 227.5 275.2 348.0 439.0 545.9 652.8 
723.3 791.6 850.7 909.8 959.9 1003.1 1037.2 1048.6 1032.7 1007.6 998.5 955.3 903.0 846.1 784.7 716.5 595.9 375.3 227.5 
170.6 147.8 136.5 125.1 118.3 111.5 104.6 95.5 86.4 75.1 61.4 47.8 34.1 25.0 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 63.7 77.3 91.0 102.4 113.7 122.8 127.4 136.5 141.0 147.8 152.4 156.9 161.5 166.0 179.7 197.9 229.7 279.8 350.3 450.4 566.4 673.3 
752.9 814.3 866.6 918.9 971.2 1014.5 1050.9 1060.0 1046.3 1025.8 1014.5 978.1 928.0 873.4 814.3 750.6 632.3 402.6 236.6 
177.4 152.4 138.7 129.7 122.8 113.7 104.6 95.5 84.2 72.8 59.1 45.5 34.1 25.0 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 63.7 75.1 88.7 102.4 113.7 120.6 127.4 134.2 143.3 147.8 152.4 156.9 161.5 163.8 177.4 195.6 225.2 272.9 341.2 441.3 555.0 655.1 
734.7 800.7 855.2 905.3 953.0 991.7 1023.6 1032.7 1016.7 1000.8 989.4 959.9 909.8 859.8 800.7 734.7 623.2 409.4 236.6 
177.4 150.1 138.7 129.7 120.6 111.5 104.6 93.3 84.2 72.8 59.1 47.8 34.1 25.0 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 61.4 75.1 88.7 102.4 111.5 120.6 127.4 134.2 141.0 147.8 152.4 156.9 161.5 168.3 182.0 202.4 234.3 286.6 354.8 445.8 559.5 652.8 
727.9 787.0 834.8 887.1 932.6 973.5 1005.4 1009.9 994.0 975.8 959.9 928.0 878.0 827.9 775.6 714.2 611.9 404.9 232.0 
170.6 145.6 131.9 122.8 118.3 109.2 100.1 91.0 84.2 72.8 59.1 47.8 34.1 25.0 18.2 13.6 9.1 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 61.4 75.1 88.7 100.1 111.5 120.6 127.4 136.5 143.3 147.8 154.7 156.9 161.5 166.0 182.0 202.4 238.8 288.9 354.8 450.4 557.3 646.0 
718.8 775.6 823.4 873.4 916.7 953.0 975.8 978.1 966.7 953.0 939.4 907.6 857.5 809.8 757.4 702.8 609.6 416.2 241.1 
172.9 145.6 134.2 125.1 118.3 111.5 102.4 93.3 84.2 72.8 61.4 47.8 36.4 25.0 18.2 13.6 9.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 59.1 72.8 86.4 100.1 111.5 120.6 129.7 136.5 143.3 150.1 154.7 159.2 161.5 168.3 179.7 204.7 238.8 293.4 368.5 464.0 575.5 671.0 
752.9 812.0 866.6 916.7 962.1 991.7 1003.1 1000.8 991.7 984.9 973.5 944.0 889.4 832.5 777.9 725.6 630.1 443.5 259.3 
179.7 152.4 138.7 129.7 122.8 116.0 106.9 97.8 86.4 75.1 63.7 50.0 38.7 27.3 20.5 13.6 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 56.9 61.4 70.5 86.4 100.1 113.7 120.6 127.4 136.5 143.3 147.8 152.4 156.9 159.2 163.8 177.4 200.2 236.6 291.1 363.9 459.5 575.5 671.0 
750.6 814.3 875.7 925.8 978.1 1014.5 1034.9 1039.5 1044.0 1039.5 1030.4 994.0 937.1 873.4 821.1 766.5 661.9 470.8 275.2 
191.1 159.2 143.3 134.2 127.4 118.3 109.2 100.1 88.7 77.3 66.0 52.3 40.9 29.6 20.5 15.9 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 61.4 72.8 86.4 102.4 113.7 122.8 129.7 136.5 143.3 147.8 152.4 156.9 159.2 166.0 179.7 200.2 234.3 288.9 366.2 459.5 575.5 675.5 
766.5 830.2 884.8 930.3 971.2 994.0 1025.8 1048.6 1064.5 1064.5 1044.0 1009.9 939.4 880.3 827.9 775.6 680.1 482.2 279.8 
188.8 159.2 143.3 134.2 127.4 118.3 109.2 100.1 91.0 79.6 66.0 52.3 40.9 29.6 22.7 15.9 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 61.4 75.1 88.7 102.4 113.7 122.8 129.7 136.5 143.3 150.1 154.7 159.2 161.5 168.3 177.4 197.9 229.7 279.8 343.5 429.9 534.5 625.5 
707.4 771.1 832.5 873.4 916.7 950.8 987.2 1003.1 1007.6 984.9 962.1 912.1 857.5 807.5 771.1 721.0 627.8 452.6 266.1 
179.7 150.1 138.7 127.4 120.6 113.7 104.6 97.8 88.7 77.3 66.0 52.3 40.9 29.6 22.7 18.2 13.6 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 61.4 75.1 88.7 102.4 113.7 122.8 129.7 136.5 145.6 150.1 154.7 159.2 161.5 166.0 177.4 195.6 225.2 275.2 338.9 420.8 527.7 625.5 
705.1 771.1 830.2 873.4 912.1 948.5 982.6 1005.4 1009.9 996.3 959.9 916.7 864.3 816.6 777.9 721.0 630.1 436.7 261.6 
182.0 150.1 136.5 127.4 118.3 111.5 104.6 95.5 86.4 75.1 63.7 52.3 40.9 29.6 22.7 15.9 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 61.4 75.1 91.0 102.4 113.7 122.8 129.7 136.5 143.3 150.1 154.7 159.2 161.5 166.0 175.1 191.1 222.9 272.9 336.6 420.8 520.9 621.0 
698.3 757.4 816.6 871.2 916.7 953.0 984.9 1003.1 1000.8 975.8 948.5 907.6 862.1 818.8 780.2 718.8 625.5 441.3 270.7 
177.4 147.8 134.2 125.1 118.3 111.5 102.4 95.5 84.2 75.1 63.7 52.3 40.9 29.6 22.7 18.2 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 61.4 77.3 88.7 102.4 116.0 122.8 129.7 136.5 143.3 147.8 152.4 156.9 161.5 163.8 172.9 188.8 218.4 268.4 334.4 420.8 534.5 646.0 
732.4 793.8 848.4 898.5 950.8 998.5 1037.2 1064.5 1053.1 1019.0 991.7 959.9 918.9 873.4 823.4 748.3 641.4 457.2 263.9 
184.2 152.4 138.7 127.4 120.6 113.7 104.6 95.5 84.2 72.8 61.4 50.0 38.7 27.3 20.5 15.9 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 61.4 75.1 88.7 102.4 116.0 122.8 129.7 138.7 143.3 150.1 154.7 156.9 159.2 163.8 170.6 184.2 213.8 259.3 325.3 407.1 530.0 641.4 
732.4 798.4 855.2 903.0 962.1 1014.5 1060.0 1087.2 1071.3 1039.5 1012.2 982.6 944.0 903.0 857.5 775.6 661.9 461.7 268.4 
191.1 154.7 138.7 127.4 120.6 113.7 104.6 95.5 84.2 72.8 59.1 47.8 36.4 25.0 20.5 13.6 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 56.9 75.1 88.7 102.4 116.0 122.8 129.7 136.5 143.3 147.8 152.4 156.9 159.2 163.8 170.6 184.2 211.5 257.0 320.7 402.6 514.1 625.5 
711.9 780.2 834.8 882.5 934.9 978.1 1023.6 1062.2 1055.4 1025.8 984.9 955.3 912.1 873.4 837.0 762.0 657.4 464.0 254.8 
182.0 150.1 134.2 122.8 116.0 109.2 100.1 91.0 81.9 70.5 56.9 45.5 34.1 25.0 18.2 13.6 9.1 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 56.9 72.8 88.7 104.6 113.7 120.6 129.7 138.7 145.6 150.1 154.7 159.2 161.5 163.8 170.6 184.2 213.8 259.3 320.7 402.6 516.3 627.8 
705.1 759.7 823.4 878.0 923.5 973.5 1028.1 1064.5 1048.6 1019.0 964.4 921.2 873.4 843.9 800.7 748.3 650.5 452.6 247.9 
177.4 147.8 131.9 122.8 113.7 106.9 100.1 91.0 81.9 70.5 59.1 47.8 36.4 25.0 20.5 13.6 11.4 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 52.3 56.9 72.8 86.4 100.1 113.7 120.6 127.4 136.5 143.3 147.8 154.7 156.9 159.2 161.5 168.3 184.2 213.8 261.6 318.4 398.1 509.5 609.6 
682.4 739.2 805.2 857.5 900.7 944.0 994.0 1025.8 1019.0 998.5 950.8 884.8 841.6 805.2 775.6 723.3 646.0 454.9 245.7 
177.4 147.8 131.9 122.8 116.0 106.9 100.1 93.3 84.2 75.1 63.7 52.3 38.7 29.6 20.5 15.9 11.4 9.1 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 59.1 70.5 84.2 100.1 111.5 118.3 127.4 134.2 141.0 145.6 150.1 152.4 154.7 159.2 166.0 184.2 220.6 272.9 336.6 425.3 543.6 648.3 
716.5 791.6 850.7 893.9 941.7 994.0 1046.3 1078.2 1080.4 1062.2 1014.5 941.7 884.8 850.7 821.1 782.5 691.5 493.6 259.3 
186.5 154.7 138.7 127.4 120.6 111.5 106.9 97.8 91.0 79.6 68.2 56.9 40.9 31.8 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 59.1 70.5 84.2 100.1 111.5 118.3 127.4 134.2 141.0 145.6 150.1 152.4 154.7 159.2 168.3 188.8 225.2 279.8 352.6 445.8 573.2 677.8 
764.3 839.3 896.2 939.4 982.6 1028.1 1066.8 1105.4 1100.9 1085.0 1025.8 941.7 896.2 873.4 839.3 809.8 723.3 518.6 268.4 
191.1 156.9 138.7 129.7 120.6 113.7 106.9 100.1 93.3 84.2 70.5 59.1 45.5 31.8 25.0 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 56.9 70.5 84.2 97.8 109.2 116.0 125.1 134.2 141.0 145.6 150.1 152.4 154.7 159.2 168.3 186.5 220.6 277.5 336.6 427.6 548.2 652.8 
730.1 800.7 864.3 900.7 950.8 998.5 1034.9 1066.8 1062.2 1048.6 994.0 909.8 864.3 859.8 809.8 791.6 709.7 527.7 261.6 
186.5 152.4 134.2 125.1 116.0 109.2 104.6 97.8 91.0 84.2 72.8 59.1 45.5 34.1 25.0 20.5 15.9 11.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.1 54.6 56.9 70.5 84.2 97.8 109.2 116.0 125.1 134.2 141.0 145.6 150.1 152.4 154.7 159.2 166.0 186.5 222.9 272.9 332.1 418.5 523.2 614.1 
673.3 737.0 798.4 846.1 896.2 946.2 978.1 991.7 989.4 964.4 918.9 855.2 802.9 777.9 764.3 723.3 652.8 484.5 247.9 
175.1 145.6 129.7 120.6 111.5 104.6 100.1 95.5 88.7 79.6 70.5 59.1 45.5 31.8 25.0 18.2 15.9 11.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
